IESNA:LM-63-2002
[TEST]P1055634
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S560D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1693
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
965.5 957.6 953.2 946.7 936.6 922.9 907.7 890.4 870.2 848.5
824.7 798.7 770.5 741.6 711.3 680.3 648.5 614.5 580.6 546.7
511.3 476.6 442.7 407.3 369.7 335.8 299.7 262.9 226 189.9
153.1 119.9 88.1 57.8 31.1 10.8 0
965.5 969.8 964.8 955.4 939.5 917.8 894.7 868.7 839.9 809.5
774.9 740.2 704.1 665.8 626.8 587.1 546.7 506.2 465.8 424.6
384.9 345.9 307.6 270.1 234 200 166.1 137.9 116.3 96
76.5 59.2 44.1 30.3 18.8 7.9 0
965.5 960.4 951.1 930.1 904.8 874.5 840.6 800.9 759 713.5
666.5 618.9 569.8 522.8 476.6 431.8 389.2 348.1 309.8 273.7
239.8 211.6 190.6 169.7 150.2 132.9 116.3 101.1 86.7 72.9
60.7 48.4 37.6 26.7 17.3 7.9 0
965.5 961.2 942.4 916.4 883.2 842.7 799.4 750.3 694.7 637.7
583.5 530.1 478.1 429.7 385.6 343.7 304.7 267.9 239 218.8
200 182 162.5 147.3 131.4 117.7 104 91 78.7 67.9
56.3 45.5 35.4 25.3 15.9 7.2 0
965.5 964.1 948.9 918.6 880.3 837.7 788.6 733.7 674.5 616.7
559.7 503.3 452.1 404.4 361.1 320.6 283.8 252 231.1 211.6
192.8 176.9 158.9 143 129.3 115.5 102.5 90.3 78 66.4
55.6 44.8 34.7 25.3 16.6 7.9 0
